Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
De complete datasheet als PDF downloaden:
Productbeschrijving |
---|
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for Japan |
Hardware | ||
---|---|---|
Processor | Qualcomm® Snapdragon QCM6490 and SDR753 platform Full 3GPP Rel 15 support |
|
RAM | 8 GByte | |
Internal data memory | 128 GByte 1 | |
Sensors | Biometric, Accelerometer, Gyrometer, Magnetometer, Barometer, Proximity, Ambient light | |
Indicators/operating means | ||
Display | ||
Touch screen technology | Capacitive multitouch | |
Screen size | 15.24 cm / 6 inch | |
Screen resolution | 1080 x 2160 | |
Screen protection | Extreme shock and scratch resistant Gorilla® glass | |
Special Features | Can be operated while wearing gloves | |
Key | Programmable push-to-talk, alarm and multifunction button Power button with fingerprint sensor Volume up/down |
|
Electrical specifications | ||
Battery type | Li-Ion battery , 4400 mAh | |
Interface | ||
I/O ports | Charging via USB Type C + robust charging pads for charging in docking station (accessory) 3.5 mm audio interface, supporting legacy and standard 3.5mm audio accessories and updated PTT accessories through new, specific audio interface |
|
Communication | ||
Mobile standard | ||
2G | GSM: 800 / 850 / 900 / 1800 / 1900 MHz | |
3G | WCDMA: B1, B2, B4, B5, B8 (850 / 900 / 1700 / 1900 / 2100 MHz) | |
4G | LTE: B1, B2, B3, B4, B5, B7, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B29, B30, B34, B38, B39, B40, B41, B42, B43, B48, B53, B66, B71 | |
5G | NR: n1, n2, n3, n5, n7, n8, n12, n13, n14, n18, n20, n25, n28, n30, n38, n40, n41, n48, n66, n71, n77, n78, n79 | |
WLAN | 6E ready, 802.11a/b/g/n/ac/ax/e/k/r/v, support for Enterprise deployments | |
Bluetooth | 5.2 (BLE supported) | |
GPS sensor | GPS, GLONASS, Galileo, QZSS, BeiDou | |
NFC | yes | |
SIM card | Dual SIM (eSIM + nano-SIM) | |
Software | ||
Operating system | Android™ 13 Android™ Enterprise Recommended verified device |
|
SMS/MMS | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 according to EN/IEC 60529 MIL-STD-810H |
|
Mass | 400 g | |
Dimensions | ||
W x H x D | 84 mm x 172 mm x 18 mm / 25 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | EPS 23 ATEX 1 094 X | |
ATEX marking | ![]() ![]() Ta = -20 °C to +60 °C |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 23.0021X | |
IECEx marking | Ex ia IIC T4 Gb Ex ia IIIC T135 °C Db Ta = -20 °C to +60 °C |
|
UKCA approval | ||
UKCA certificate | EPS23 UKEX 1 095 X | |
UKCA marking | ![]() ![]() |
|
CML approval | ||
CML certificate | CML 24JPN2222X | |
CML marking | Ex ia IIC T4 Gb Ex ia IIIC T135 °C Db |
|
Approved for | Japan | |
Further approvals | Wi-Fi CERTIFIED™ Google ARCore ready PTCRB GCF |
|
General information | ||
Note | Android is a trademark of Google LLC. 1 no SD Card memory extension |
|
Scope of delivery | Smart-Ex® 03 Li-Ion battery Charger USB cable Screwdriver Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19060302 |
ECLASS 12.0 | 19060302 |
ECLASS 11.0 | 19060302 |
ECLASS 10.0.1 | 19060302 |
ECLASS 9.0 | 19060302 |
ECLASS 8.0 | 19060302 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.