- Tab-Ex® 02
- Tab-Ex® Pro
- Tab-Ex® 03
Tab-Ex® 03 | Tab-Ex® Pro | Tab-Ex® 02 | |
---|---|---|---|
Certification | Zone 2/22 , Div. 2 | Zone 2/22, Div. 2 and MIL-STD810H | Zone 1/21, Zone 2/22 Div.1/Div. 2 and DZ2 for mining |
Operating system | Android™ 10 (Upgrade to Android™ 11 planned for Q3/2021) | Android™ 9 (Upgrade to Android™ 11 planned for Q3/2021) | Android™ 9 |
Processor | Exynos 9810 (Lhotse) Octa-Core 64-Bit; 4 x 2.7 GHz, 4 x 1.7 GHz | Qualcomm SDM670 Octa-Core 64 bit 2,0 GHz; 1,7 GHz | Exynos 7 Octa, 1.6GHz Octa-Core (Cortex®-A53) |
Display | 1920 x 1200 pixels (WUXGA), 8" (20,32 cm) TFT, 480 nits (outdoor spec) | 1920 x 1200 pixels (WUXGA), 10,1" (25,6 cm) | 1280x800 pixels (WXGA), 8" (20,32 cm) |
Dimensions and weight | 126,8 x 213,8 x 9,9 mm, D2: approx. 550 g, DZ2: approx. 610 g | 243,5 x 170,2 x 9,9 mm; 850 g (D2), 930 g (DZ2) | Tab-Ex® 02 DZ1: 162,1 x 256,0 x 33,3 mm, 1250 g Tab-Ex® 02 DZ2: 127,6 x 214,7 x 9,9mm, 575 g (Wi-Fi) / 579 g (LTE) |
Operating temperature | –20 °C ... +55 °C | -20 °C ... +55 °C | Tab-Ex® 02 DZ1: -20 °C ... +50 °C Tab-Ex® 02 DZ2: -20 °C ... +55 °C |
IP rating | IP64 | IP68 | Tab-Ex® 02 DZ1: IP64 / IP65 Tab-Ex® 02 DZ2: IP64 / IP68 |
Battery | Powerful replaceable 5,050 mAh battery | Replaceable 7400 mAh battery for up to 14 operating hours | 4,450 mAh battery for up to 11 operating hours |
Camera (rear and front) | Rear: 13 MP with autofocus and LED flash; front: 5 MP | Rear: 13 MP with flash; front: 8 MP optional: non-camera version |
Rear: 8 MP with flash; front: 5 MP optional: non-camera version |