Pepperl+Fuchs invites you to our booth at the Automex 2023 exhibition in Kuala Lumpur, Malaysia.
Stop by and experience our new interactive displays, showcasing how Pepperl+Fuchs' sensor technologies can support your specific industrial and process automation requirements.
Our experts will be onsite to provide you with individual advice. We look forward to meeting you there!
Register as a trade visitor here.
The vibration sensors by Pepperl+Fuchs feature a particularly large measuring range capable of measuring vibrations of up to 128 mm/second. Equipped with a rugged compact housing and encapsulated electronics, they offer maintenance-free operation and a long service life. The sensors come with analog or with IO-Link interfaces—and with global approvals for hazardous areas up to Zone 1/21 and Div. 2 as well as functional safety certification up to SIL 2/PL d.
The comprehensive integrated vision tool set of the VOS devices can be flexibly combined so that the most diverse automation tasks in the 2-D vision field can be solved with just one sensor. Due to the individual configuration options and evaluation methods, the universally applicable 2-D vision sensors of the VOS series can be integrated into numerous applications that usually require a complex vision system—with no need for additional software.
Watch the live demo at our booth.
Depending on the type of RFID tag, a wealth of different product-related information can be stored on a single tag. Special interfaces enable the communication of the RFID system with a PLC or other IT systems.
Once an RFID system is applied in a process, error-prone manual data collection becomes a thing of the past. This means minimized administrative errors, better transparency, and huge speed gains.
See our live demo onsite and learn how our RFID can fit your specific identification application.
The VBG-EP1-KE5-DMD is a PROFINET / EtherNet/IP gateway for 2 AS-Interface networks according to AS-Interface specification 3.0. The gateway is used to connect AS-Interface systems to higher-level PROFINET controllers or to connect to an EtherNet/IP network. Thanks to its particularly slim housing design with IP20 protection, it is particularly suitable for use in control cabinets. The gateway is supplied either from the AS-Interface or the AUX cable.
All settings of the AS-Interface network are made via the RJ45 service interface and a standard web browser. For easy commissioning, the settings made can be stored on a micro SD card and transferred to other devices as required
Witness the KE5 in action on the AGV at our booth!
We look forward to see you there!