Increased Performance.
Industrial Box Thin Clients
Explosive atmospheres, harsh conditions, extreme temperatures—process industries pose unique challenges to people and technology. Pepperl+Fuchs industrial box thin clients are designed to deliver a reliable and rugged virtualization solution for the harsh conditions in industrial environments.
Engineered to withstand continuous exposure to high temperatures, shock, and vibration, the industrial box thin clients from Pepperl+Fuchs can handle the most demanding process applications. The rugged design of the BTCs offers users the most installation flexibility.
The latest addition to the Pepperl+Fuchs industrial box thin client portfolio, the BTC22, meets all the requirements of an industrial thin client. Like its predecessor, the BTC22 has an extremely robust design with no moving parts and is optimized for industrial use in 24/7 operation. The closed aluminum housing is dust-resistant and designed for the industrial temperature range of 0 °C … +55 °C. This opens up flexible application possibilities and installation options. With its modern software and extensive hardware interfaces, the BTC22 is equipped for the future.
The BTC24 industrial box thin client comes in a durable, enclosed IP4x housing that can withstand the challenging ambient conditions in process industries. With an extended temperature range of 0 °C … +55 °C (optionally -20 ... +60 °C) and its rugged design, it offers maximum installation flexibility. The BTC24 is specially designed for quad monitor installations. With four DisplayPort interfaces, it can support up to four modern Ultra HD monitors with 4K resolution at 60 Hz.
In addition to mounting the BTCs right at your desk, there are several other options.
VisuNet RM Shell firmware is pre-installed and pre-configured for various control systems on every VisuNet device from Pepperl+Fuchs. This way, it is quick and easy to get BTCs and remote monitors up and running. The latest generation of RM Shell is based on Microsoft® Windows® 10 Enterprise LTSC 2021, which includes long-term security updates by Microsoft. In addition, RM Shell is equipped with integrated security mechanisms that give the system reliable protection from malware and viruses.
VisuNet RM Shell enables a complete thin client solution for process industries—from BTCs in the control room down to remote monitors in Zone 1/21 and Division 1. And with VisuNet Control Center software, plant operators can configure, monitor, and efficiently manage all devices from one central point.
Do you have any questions on our box thin clients, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.
Contact Us
Your technical, product, or application questions answered by our team of experts.