Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching element function | Analog voltage output | |
Object distance | 0.5 ... 2 mm | |
Measurement range | 0 ... 14 mm | |
Nominal ratings | ||
Operating voltage | 18 ... 30 V | |
Reverse polarity protection | reverse polarity protected | |
Linearity error | ± 0.3 mm | |
Repeat accuracy | ± 0.05 mm | |
Resolution | 33 µm | |
Temperature drift | ± 0.4 mm | |
No-load supply current | ≤ 20 mA | |
Analog output | ||
Output type | 1 voltage output: 0 ... 10 V | |
Load resistor | ≥ 1000 Ω | |
Short-circuit protection | without | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) | |
Mechanical specifications | ||
Connection type | 1 m, PUR cable, shielded | |
Core cross section | 5 x 0.14 mm2 | |
Material | ||
Housing | Zinc diecast, nickel-plated cover , PBT |
|
Target | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) | |
Mass | 65 g | |
Dimensions | ||
Height | 17 mm | |
Width | 30 mm | |
Length | 40 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|