Reliably Identified
Mobile and stationary sensors—from barcode scanners to 2-D code readers and handhelds to special solutions
The applications in the field of optical identification could not be more diverse. Whether particularly large reading and detection ranges, DPM codes, extreme temperatures, high speeds, or exposure to dust and dirt—Pepperl+Fuchs offers the optimal solution for every case. From 2-D code readers and handhelds to barcode scanners and special solutions—the mobile and stationary sensors reliably and safely solve track-and-trace applications with a wide variety of code types and under the most challenging conditions.
Find the ideal solution for your specific optical identification task!
In automotive manufacturing, a conveyor system transports body components to the final assembly area, where the vehicles are constructed according to the requirements of the respective end customer. To do this, the car body must be uniquely identified using a QR or DataMatrix code as it passes the code reading station. The VOS2000-I vision sensor offers the ideal solution for this. Read the application report to find out how objects in motion can be reliably detected thanks to extremely fast shutter speeds ...
The VOS Ident is ideally suited to the requirements of the automotive industry. The devices detect needled and lasered codes at distances of up to 2 m. Due to the decoder specialized in DPM reading, they reliably read the codes at all times, even under difficult conditions, such as shiny components.
Learn moreWhen storing frozen products, a temperature of –18 °C must not be exceeded. The goods are transported on trays to which barcodes are attached. These codes are used to clearly identify the products and transport them further. However, the extreme temperatures in deep-freeze warehouses place special demands on the sensor technology of barcode scanners. Read in the application report how the barcode scanners of the VB14N-T series withstand extreme temperatures from –35° C to +45° C while providing maximum reading performance …
Highly reliable reading performance, easy handling and perfect adaptation to customer-specific requirements—this is what the handheld readers of the OHV series stand for. The devices reliably read all 1-D and 2-D codes, including DPM codes, even on reflective surfaces. They are available with cables or wireless. Additionally, the devices provide user feedback in the form of acoustic, tactile and visual signals, ensuring maximum process reliability for your application. Pepperl+Fuchs offers a suitable handheld reader for every application requirement in the field of mobile identification—whether standard or demanding tasks.
The OIT high-temperature identification system ensures smooth process operation under the most demanding conditions, such as cyclical temperature changes, extremely high temperatures of up to 500° C or exposure to dust or paint. This makes the system ideal for use in painting lines, drying plants, electroplating plants or bakeries. The integrated diagnostic function ensures safe process sequences. Learn in the application report how the OIT reliably identifies freshly painted car bodies despite extreme ambient temperatures …
Do you have questions about our optical identification products or are you looking for a sensor solution tailored to your application requirements? Simply fill out the contact form and send us a message. We will be happy to help you!
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.
Contact Us
Your technical, product, or application questions answered by our team of experts.