To help you prepare for challenges of the future, Pepperl+Fuchs offers a selection of online training courses on all aspects of industrial sensors and explosion protection. Join our online courses for expert help as you prepare for the latest developments in technology and customized solutions to improve your plants efficiency. Click on the course heading to register.
24 June 2020 15:00-15:45
Pick and Place Robot Positioning
- Using RFID for Positioning
- Selection of Basic RFID System Components
01 July 2020 15:00-15:45
Positioning in the modern automotive factory
- Overview of skid positioning systems
- Function and Benefits
08 July 2020 15:00-15:45
Increased precision, power and reliability with the R10x and R20x photoelectric sensors in the Packaging Industry
- Photoelectric Sensor Basics
- Overview of the R10x & R20x Range of sensors
- IO-Link and Smart Sensor Profile in every sensor: standardized communication down to the sensor level as the basis for Sensorik4.0®
- DuraBeam laser technology and Multi Pixel Technology (MPT)
- Multi-Height Stacking Detection in a Bin (2 Switching Points) with the R100 Series
15 July 2020 15:00-15:45
Surge Protection Basics
- Basic theories of lightning
- Effects of surges
- Surge Protection application
- Earthling principles
22 July 2020 15:00-15:45
Material Handling - RFID Movement and cataloguing
- RFID Range
- Application in a warehouse environment
- Manual configuration of IP address on the controller interface
Looking forward to interacting with you in our online classroom.