Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Power supply for evaluation devices with alternating current supply 24 V DC |
Indicators/operating means | ||
---|---|---|
Function indicator | LED green | |
Electrical specifications | ||
Operating voltage | 85 ... 264 V AC 90 ... 350 V DC |
|
Protection class | II for installation in closed switch cabinet | |
Time delay before availability | < 1 s | |
Input | ||
Input voltage | 100 ... 240 VAC | |
Output | ||
Switching voltage | 24 V DC ± 1 % | |
Switching current | 1.3 A | |
Standard conformity | ||
Standards | EN 50178 ; EN 60950 ; EN 60204-1 ; EN 61558-2-17 | |
Approvals and certificates | ||
UL approval | cULus Listed cURus |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % at 25 °C , no moisture condensation | |
Shock resistance | IEC 68-2-27 30 g for 18 ms in all three room axes | |
Vibration resistance | IEC 68-2-6 10 ... 150 Hz , 0.15 mm or 2 g |
|
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | Polyamide (PA) green | |
Mass | 200 g | |
Dimensions | ||
Height | 99 mm | |
Width | 22.5 mm | |
Depth | 113.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 888 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity / EU-Konformitätserklärung | DOC-0019 | ALL | 654 KB |