Serviceline Industrial Sensors
Serviceline Explosion Protection

Did You Find Out? Get the Answer to the Riddle of E-News Issue No. 1, February 2024

2024-02-22

Time for Some Soup!

Pot of soup
How much does the soup weigh now?

A woman has invited her family for dinner. She has prepared a large pot of vegetable soup as an appetizer. In the morning, she puts it in her yard to cool down and forgets to cover it. The pot contains 100 kg of soup, 98% of which is water. Unfortunately, it starts to rain heavily and the pot is still not covered. At noon, the soup has a water content of 99%.

How much does the soup weigh now?


Solution

The soup now weighs 200 kg. In the morning it weighed 100 kg, of which 98% (i.e., 98 kg) was water. This means that only 2 kg (100 kg − 98 kg = 2 kg) of the soup consisted of greens. After the rain, the 2 kg of greens make up only 1% of the total weight (99% is now water). So 1 % corresponds to 2 kg, and 100% corresponds to 200 kg.


e-nyheter

Prenumerera på vårt nyhetsbrev och få regelbundet nyheter och intressant information om hela automatiseringsvärlden.

Prenumerera
amplify – Pepperl+Fuchs tidskrift

Upptäck vår nättidning! Spännande framgångshistorier, tillämpningsrapporter, intervjuer och regionala nyheter väntar på dig.