-
Tab-Ex® 03
-
Tab-Ex® Pro
![]() |
![]() |
|
---|---|---|
Certification | Zone 1/21, Div. 1 and Zone 2/22, Div. 2 | Zone 2/22, Div. 2 and MIL-STD810H |
Operating system | Android™ 12 | Android™ 11 |
Processor | Exynos 9810 (Lhotse) Octa-Core 64-Bit; 4 x 2.7 GHz, 4 x 1.7 GHz | Qualcomm SDM670 Octa-Core 64 bit 2,0 GHz; 1,7 GHz |
Display | 1920 x 1200 pixels (WUXGA), 8" (20,32 cm) TFT, 480 nits (outdoor spec) | 1920 x 1200 pixels (WUXGA), 10,1" (25,6 cm) |
Dimensions and weight | DZ1: 262,75 x 161,5 x 25,75 mm, approx. 1020 g DZ2: 126,8 x 213,8 x 9,9 mm, approx. 610 g D2: 126,8 x 213,8 x 9,9 mm, approx. 550 g |
243,5 x 170,2 x 9,9 mm; 850 g (D2), 930 g (DZ2) |
Operating temperature | -20 °C ... +55 °C | –20 °C ... +55 °C |
IP rating | IP64 | IP68 |
Battery | Powerful replaceable 5,050 mAh battery | Replaceable 7400 mAh battery for up to 14 operating hours |
Camera (rear and front) | Rear: 13 MP with autofocus and LED flash; front: 5 MP optional: without camera |
Rear: 13 MP with flash; front: 8 MP optional: non-camera version |