Serviceline Industrial Sensors
Serviceline Explosion Protection

Accessory DGE MotionScan Intern. Mounting

MotionScan Intern. Mounting
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  MotionScan Intern. Mounting

Product Description
Ceiling mount kit
Mechanical specifications
Materialplastic

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: MotionScan Intern. Mounting

Product Documentation: MotionScan Intern. Mounting

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief InstructionsENGPDF383 KB

Associated Products: MotionScan Intern. Mounting

Accessory of
Combined sensor for opening and securing automatic sliding doors, Radar opening impulse, Closing edge safety mechanism with diffuse sensor, Safety mechanism in accordance with EN 16005, Extra-large, adjustable protection field in front of the door, Function: Open and secure, Sensor principle: Area scanner, Operating voltage: 12 ... 24 V DC / 12 ... 24 V AC +/- 10%, 50 - 60 Hz, Output type: Radar, relay, Connection: plug 8-pin , Connecting cable included with deliveryfa