Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid MH-R3-03

MH-R3-03
  • Mounting bracket
  • For rear mounting
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  MH-R3-03

Product Description
Mounting aid for sensors from the R3 series, mounting bracket
Mechanical specifications
MaterialStainless steel
Massapprox. 15 g
MountingFixing screws , 2 x M3 allen head screws included with delivery
General information
Scope of deliveryMounting bracket , Fixing screws , SW2.5 Allen wrench

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-R3-03

Design / Simulation: MH-R3-03

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP86 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: MH-R3-03

Accessory of
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, push-pull output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 5 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, PNP output, 2.5 m fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, PNP output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 15 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 50 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 15 mm sensing range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 15 mm sensing range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 15 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 15 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, push-pull output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, push-pull output, 2 m fixed cable, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, push-pull output, 200 mm fixed cable with plug M8, 3-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, ultra-small design, 80 mm sensing range, red light, push-pull output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, ultra-small design, 80 mm sensing range, red light, push-pull output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, push-pull output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 5 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 50 mm sensing range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 50 mm sensing range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 50 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 50 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm detection range, red light, light on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, light on, NPN output, 2 m fixed cable, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, light on, PNP output, 2 m fixed cable, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 80 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, dark on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, push-pull output, 200 mm fixed cable with plug M8, 3-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, push-pull output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M3 mounting, 10 m detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, PNP output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, push-pull output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, NPN output, 2 m fixed cable, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa