Serviceline Industrial Sensors
Serviceline Explosion Protection

Butt connector WCS2-MC2

WCS2-MC2
  • Simple connection of profile rail segments

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  WCS2-MC2

Product Description
Butt connector, stainless steel
Mechanical specifications
MaterialStainless steel
Mass170 g

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS2-MC2

Product Documentation: WCS2-MC2

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF11790 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS2-MC2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP28 KB

Associated Products: WCS2-MC2

Accessory of

Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Matching System Components
WCS2 profile rail, coated, Powder coated, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possible, Required, if guide trolleys are usedfa
WCS2 profile rail, coated, Powder coated, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possible, Required, if guide trolleys are usedfa