The LC10-1-D and LC10-2-D loop detectors are used to detect vehicles which are introduced into the induction loops. The LC10-2-D is capable of evaluating two separate loops.
These are suitable for the following application areas:
How it works:
The wire loops embedded in the ground represent the inductivity of a high-frequency oscillation circuit. If a vehicle with metal parts approaches the wire loop or stands within the wire loop, there is a change in frequency of the oscillation circuit. The vehicle is reliably detected via signal output through potential-free relays. By evaluating two signal loops in a multiplex mode, nested occupation of wire loops is also possible with the LC10-2-D. A periodic calibration of the loops is also performed, so that changes in loop inductivity due to temperature, humidity, or changes in components can automatically be compensated.
The LC10 series loop detectors provide absolute safety and reliability in vehicle detection. The loop detectors are built into the 11-pin socket housing and can be mounted directly in switch cabinets. If users only need this basic function, the LC10 series provides an economical solution …