Serviceline Industrial Sensors
Serviceline Explosion Protection

FDT Framework PACTware 6.x

PACTware 6.x
  • Universal DTM host platform
  • For all DTMs of Pepperl+Fuchs
  • Approved FDT/DTM technology
  • Free of charge
  • Download from Pepperl+Fuchs website

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  PACTware 6.x

Product Description
FDT Framework
Interface
ConnectionAdapter with USB interface K-ADP-USB (for K-System)
Software
Hardware requirementsPACTware requires 700 MB of hard disk space and at least 500 MB of central memory. Depending on the complexity of the project and the DTMS used, the central memory requirement may be several times higher.
Software requirementsInformation on the compatibility of PACTware with other software components can be found in the document 'Version history PACTware". The document can be downloaded from the Pepperl-Fuchs website.
LanguagesGerman, English, French, Spanish, Chinese can be selected
LicensingPACTware does not require licensing. Please take the license conditions of the DTMs out of the datasheets of the corresponding DTMs.
InstallationAdministrator rights are required For installation in Windows.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
Associated productsAll available DTMs for Pepperl+Fuchs H-, K- and E-system devices, HART multiplexers, remote I/O systems, FieldConnex devices, WirelessHART devices and fill level products.
NotePlease also note the information in the version history on the page www.pactware.com.

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000757
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: PACTware 6.x

Software: PACTware 6.x

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
PACTware 6.X / PACTware 6.X6.1ZIP335938 KB

Associated Products: PACTware 6.x

Accessory of
Device DTM, For HART multiplexers, Communication DTMpa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Matching System Components

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa

1-channel isolated barrier, Universal usage at different power supplies, Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V ACpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Input for NAMUR sensors or dry contacts, Input frequency 1 mHz ... 5 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse divider, Safety Integrity Level (SIL): SIL 2pa

1-channel isolated barrier, Universal usage at different power supplies, Input for NAMUR sensors or dry contacts, Input frequency 1 mHz ... 5 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa

2-channel isolated barrier, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoringpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Safety Integrity Level (SIL): SIL 2pa

1-channel signal conditioner, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relaypa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometerpa

1-channel signal conditioner, Universal usage at different power supplies, Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V ACpa

1-channel isolated barrier, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2pa

2-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa

1-channel signal conditioner, 24 V DC supply (Power Rail), Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa

1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa

2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoring, Slip monitoringpa

2-channel signal conditioner, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoringpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa
2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Voltage output 0/1 V ... 5 V, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connectionpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoring, Slip monitoringpa
2-channel signal conditioner, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Rated voltage: 20 ... 90 V DC / 48 ... 253 V AC 50 ... 60 Hz, Input I, II: 2-wire sensor, sensor acc. to EN 60947-5-6 (NAMUR) or mechanical contact, Output I, II: signal, relay, Output V: analogpa
1-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD, potentiometer or voltage input, Linearized output 4 mA ... 20 mA, sink/source, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC bus powered via Termination Board, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
1-channel signal conditioner, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
2-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa