Serviceline Industrial Sensors
Serviceline Explosion Protection

Connection Software Microsoft .NET

Microsoft .NET
  • Software for connecting people, information, systems, and devices
  • For applications developed using .NET
  • Required to run PACTware

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  Microsoft .NET

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: Microsoft .NET

Software: Microsoft .NET

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Microsoft(R) .NET connection software 2.0 / Microsoft(R) .NET connection software 2.02.0ZIP23847 KB

Associated Products: Microsoft .NET

Accessory of

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa

Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa

FieldConnex® Fieldbus, Multi-input/output for digital signals, module for DIN rail mounting, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PApa
Single head system, Extended temperature range, Sensor head bidirectional and rotatable, Rugged metal base, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Extended temperature range, Sensor head bidirectional and rotatable, Rugged metal base, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Programming adapter, USB 2.0 interface, Simple insertion in the sensor connection leadfa
Single head system, Extended temperature range, Rugged metal base, Sensor head bidirectional and rotatable, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit
The type designation reported back may differ from the actual designation, Output type: 1 switching output E5, PNP NO/NC, programmablefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Download from Pepperl+Fuchs websitepa
Device DTMpa
Human machine interface, For HiDMux2700, For KFD2-HMM-16/KFD0-HMS-16pa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
FieldConnex® Fieldbus, Multi-input/output for digital signals, module for DIN rail mounting, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Multi-input/output for digital signals, module for DIN rail mounting, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PApa
FieldConnex® Fieldbus, Temperature multi-input, electronic component for control cabinet installation, For 8 temperature or analog sensors, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, Europe, USA, Canadapa
FieldConnex® Fieldbus, Multi-input/output for digital signals, stand-alone device with aluminum housing for field installation, For discrete inputs and outputs, Aluminum cast iron, IP66, Configurable cable entries for bus lines and field signal lines, International approvals, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, For 8 temperature or analog sensors, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Device DTM, For SC-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For WirelessHART devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For HART multiplexers, Communication DTMpa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For Remote I/O systems, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For level devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For corrosion monitoring CorrTran, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For Remote I/O systems, Function only with PACTware 2.4 (contained in DTM Collection)pa
Device DTM, For HART Loop Converters, Frame application, like e. g. PACTware, must be installed separatelypa
VisuNet Control Center

Learn more about the innovative managing software for VisuNet remote monitors and box thin clients!