Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Utdrag ur datablad: Tekniska data för
PS3500-TB-3
Product Description |
3 position backplane for use with PS3500 power supplies |
Interface |
Type | diagnostic bus: RS 485 |
Input |
Rated values | terminal ratings: current 6.5 A per slot |
Voltage range | 90 ... 250 V AC, 44 ... 66 Hz; 90 ... 300 V DC |
Output |
Rated values | terminal ratings: current 65 A, voltage 300 V |
Fault signal | removable terminals : power module alarm |
Indicators/settings |
Control elements | DIP switches for alarm and load sharing configuration potentiometers for output voltage adjustment |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | Refer to DoC for all directives and standards met. |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | EN 60529 |
Shock resistance | EN 60068-2-27 |
Vibration resistance | EN 60068-2-6 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | < 95 % , noncondensing |
Shock resistance | 15 g , 11 ms |
Vibration resistance | 1 g , 58 ... 150 Hz |
Mechanical specifications |
Core cross section | input terminals: 4 mm2 (10 AWG) output terminals: 10 mm2 (6 AWG) |
Housing material | Powder Coated, 1010 Cold Rolled Steel |
Degree of protection | IP20 |
Mass | approx. 1.4 kg ( 3.20 lbs ) |
Dimensions | 193 x 78 x 272 mm (7.6 x 3.1 x 10.7 inch) |
| Height | 193 mm |
| Width | 272 mm |
| Depth | 78 mm |
Data for application in connection with hazardous areas |
Certificate | DEMKO 12 ATEX 1103387X |
| Marking | II 3 G Ex ec IIC T4 Gc |
International approvals |
UL approval | cULus Listed E230669 E350173 |
| Approved for | Class I/Div 2, ABCD
Class I, Zone 2, Grp IIC T4 |
IECEx approval | IECEx UL 13.0082X Ex ec IIC T4 Gc |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27040790 |
ECLASS 12.0 | 27040790 |
ECLASS 11.0 | 27040790 |
ECLASS 10.0.1 | 27040790 |
ECLASS 9.0 | 27040790 |
ECLASS 8.0 | 27049090 |
ECLASS 5.1 | 27049090 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Details:
PS3500-TB-3
Product Documentation:
PS3500-TB-3
Design / Simulation:
PS3500-TB-3
Associated Products:
PS3500-TB-3
Matching System Components |
|
|
|
PS3500 power supply module - 24 V DC/15 Apa |
|
|
|
|
PS3500 diagnostic module for use with PS3500 power suppliespa |
|