Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting bracket VOS-IL-MH03

VOS-IL-MH03
  • Simple mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  VOS-IL-MH03

Product Description
Mounting bracket for attaching VOS spot lighting to VOS2000 and VOS5000 sensors
Mechanical specifications
MaterialStainless steel
Mass135 g
MountingMounting accessories included

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: VOS-IL-MH03

Design / Simulation: VOS-IL-MH03

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP696 KB

Associated Products: VOS-IL-MH03

Accessory of
Opening angle of the light beam: 26°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa
Opening angle of the light beam: 49°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa
Opening angle of the light beam: 10°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa