Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting bracket AB-30-L3M-C

AB-30-L3M-C
  • Cylindrical/Rhino conversion bracket

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  AB-30-L3M-C

Product Description
Mounting aid
Mechanical specifications
MaterialStainless steel, PTFE coated

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: AB-30-L3M-C

Design / Simulation: AB-30-L3M-C

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP43 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: AB-30-L3M-C

Accessory of
Metal face proximity sensors, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 6 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67 / according to cable specificationfa
Metal face proximity sensors, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 6 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67 / according to cable specificationfa
Metal face proximity sensors, metal face, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: V1 connector (M12 x 1), 4-pin, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303fa
Metal face proximity sensors, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 6 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67 / according to cable specificationfa
Metal face proximity sensors, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 6 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67 / according to cable specificationfa