Serviceline Industrial Sensors
Serviceline Explosion Protection

Reflective tape OFR-70-2

OFR-70-2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  OFR-70-2

Product Description
Reflective tape 70 mm x 70 mm
General specifications
Construction typerectangular
Optical elementsMicro-triple pyramids
Ambient conditions
Ambient temperature-35 ... 60 °C (-31 ... 140 °F)
Mechanical specifications
MaterialF6000
Dimensions70 mm x 70 mm
Height70 mm
Width70 mm
Mountingself-adhesive
StorageStore cool and dry
General information
Supplementary informationThe ambient temperature when mounting and processing the film should not be less than 18 °C.

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: OFR-70-2

Associated Products: OFR-70-2

Accessory of

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, no controls, fixed cable with M12 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indication, Not sensitive to ambient lightfa

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M8 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Clearly visible function indicators, Not sensitive to ambient light, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M12 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, no controls, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable with M8 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, PNP output, no operating element, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, dark on, DC version, PNP output, fixed cable with M8 plug, Miniature design, Stability alarm indication, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, PNP output, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, PNP output, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, dark on, DC version, NPN output, fixed cable with 5-pin connector, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, PNP output, M8 plug, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, NPN output, M8 plug, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, PNP output, fixed cable, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, NPN output, fixed cable, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, no controls, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, no controls, cable with 4-pin Molex connector, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, fixed cable, Miniature design, No controls, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, no controls, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, Miniature design, Stability alarm indication, Clearly visible LEDs for Power ON, switching state and weak signal indication, No controls, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Automatic adjustment of sensitivity via teach-in, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with Stocko plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M8 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M12 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, 2 PNP outputs, no controls, fixed cable with M12 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, 2 PNP outputs, fixed cable with M12 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indication, Not sensitive to ambient lightfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, PNP output, cable with 4-pin Molex connector, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, NPN output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, NPN output, fixed cable, Miniature design, No controls, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, no controls, fixed cable with M12 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indication, Not sensitive to ambient lightfa
Retroreflective sensor with polarization filter, Miniature design, Stability alarm indication, Clearly visible LEDs for Power ON, switching state and weak signal indication, No controls, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable with M8 plug, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, light on, DC version, PNP output, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, dark on, DC version, PNP output, no operating element, fixed cable with M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, 2 PNP outputs, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indication, Not sensitive to ambient lightfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, 2 PNP outputs, fixed cable with right-angled M12 plug, Miniature design, Easy to use, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indication, Not sensitive to ambient lightfa