The fieldbus power supply provides power for the field devices and enables communication between the field devices and the control system via one common cable. It comes in two forms - as a Compact Power Hub and as a Basic Power Supply.
The Power Hub consists of a motherboard and individual power supply modules. The modular design allows solutions with precise fit for different applications and types of explosion protection. Customized host connections enable efficient and error free connection to various host systems. Power Hubs are available as simplex or redundant versions. Connections to the DCS can be selected or customized reducing wiring and testing efforts. The Compact Power Hub is the version that is recommended for most applications.
Compact | High-Density | Universal | |
---|---|---|---|
Compactness | +++ | ++ | + |
Low power dissipation | +++ | ++ | + |
N° of segments | 4 or 8 | 4 | 1, 2, or 4 |
Redundant power modules | Selectable | Always | Selectable |
Redundant bulk power supply connection | Always | Always | Always |
Redundant host connection | Selected types | N/A | Selectable |
Terminator | Fixed | Fixed | Switchable |
Grounding bar | Selectable | Selectable | Selectable |
Our most compact power supply system features very low power dissipation. This makes it the first choice for any project.
An all-in-one module for DIN rail installation. Each module provides power to a single segment.
Meets the basic needs of most applications; with low power dissipation and power module redundancy.
Features the most options and fulfills special requirements.