Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Utdrag ur datablad: Tekniska data för
GL5-J/25/46a/115e
Product Description |
Miniature slot sensor for small part detection, J design, 5 mm slot width, infrared light, PNP output, light on, 150 mm fixed cable with JST plug, 3-pin |
General specifications |
Light source | IRED |
Light type | Infrared, continuous light , 940 nm |
Target size | 0.8 x 1.8 mm |
Slot width | 5 mm |
Slot depth | 8.5 mm |
Ambient light limit | 1000 Lux |
Functional safety related parameters |
MTTFd | 3760 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | red LED lights up when receiving the light beam |
Electrical specifications |
Operating voltage | 5 ... 24 V DC , class 2 |
No-load supply current | max. 20 mA |
Time delay before availability | < 2 ms |
Output |
Switching type | light-on |
Signal output | 1 PNP , overvoltage protected |
Switching voltage | max. 30 V DC |
Switching current | max. 50 mA , resistive load |
Voltage drop | max. 0.2 V at 10 mA max. 0.6 V at 50 mA |
Switching frequency | max. 5 kHz |
Response time | 40 µs Light beam is not interrupted 80 µs Light beam is interrupted |
Repeat accuracy | 0.03 mm |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-2:2007+A1:2012 |
Standard conformity | |
| Standards | UL 60947-5-2 |
Approvals and certificates |
UL approval | cULus Recognized, Class 2 Power Source |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Storage temperature | -30 ... 80 °C (-22 ... 176 °F) |
Pollution degree | 2 |
Mechanical specifications |
Degree of protection | IP50 |
Connection | 0.15 m cable with 3-pin JST connector |
Material | |
| Housing | PBT |
Mass | 3 g |
Tightening torque, fastening screws | 0.6 Nm |
Dimensions | |
| Height | 13.4 mm |
| Width | 13.2 mm |
| Length | 26.2 mm |
Cable length | 0.15 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL5-J/25/46a/115e
Design / Simulation:
GL5-J/25/46a/115e
Approvals:
GL5-J/25/46a/115e