Serviceline Industrial Sensors
Serviceline Explosion Protection

Insulating sleeve ACC-SET-ENI90PL-SLEEVE Ø25/30

ACC-SET-ENI90PL-SLEEVE Ø25/30

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  ACC-SET-ENI90PL-SLEEVE Ø25/30

Product Description
Insulating sleeve with outer diameter 30 mm, inner diameter 25 mm
Mechanical specifications
MaterialPPS-GF40
Dimensions
External diameter30 mm
Inside diameter25 mm
Length60 mm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-SET-ENI90PL-SLEEVE Ø25/30

Associated Products: ACC-SET-ENI90PL-SLEEVE Ø25/30

Accessory of
Housing ∅ 93 mm, Hollow shaft, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 93 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa