Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Utdrag ur datablad: Tekniska data för
ACC-SET-ENI90PL-SLEEVE Ø30/38
Product Description |
Insulating sleeve with outer diameter 38 mm, inner diameter 30 mm |
Mechanical specifications |
Material | PPS-GF40 |
Dimensions | |
| External diameter | 38 mm |
| Inside diameter | 30 mm |
| Length | 60 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
Details:
ACC-SET-ENI90PL-SLEEVE Ø30/38
Associated Products:
ACC-SET-ENI90PL-SLEEVE Ø30/38
Accessory of |
|
|
|
Housing ∅ 93 mm, Hollow shaft, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 93 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa |
|