Serviceline Industrial Sensors
Serviceline Explosion Protection

Spring plate ACC-TOR-ENI58IL-DA

ACC-TOR-ENI58IL-DA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  ACC-TOR-ENI58IL-DA

Product Description
Dual spring plate for ENI58IL for more accurate measuring tasks
General information
Scope of delivery2 Spring plataes
4 screws M3 x 6
4 washers
1 Hexagon socket wrench

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-TOR-ENI58IL-DA

Associated Products: ACC-TOR-ENI58IL-DA

Accessory of
Housing ∅ 58 mm, Recessed hollow shaft, Up to 5000 ppr, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Housing ∅ 58 mm, Hollow shaft, Up to 5000 ppr, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa