Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Utdrag ur datablad: Tekniska data för
REF-A48
Product Description |
Reflector, rectangular 48 mm x 32.5 mm, self-adhesive |
General specifications |
Construction type | rectangular |
Ambient conditions |
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) |
Mechanical specifications |
Material | PMMA/ABS |
Dimensions | 48 mm x 32.5 mm x 8 mm |
| Height | 48 mm |
| Width | 32.5 mm |
Mounting | self-adhesive |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-A48
Design / Simulation:
REF-A48