VisuNet Control Center

Managing Software for VisuNet Thin Clients

Centralized Management of VisuNet Remote Monitors and Box Thin Clients

More Efficiency

Increased Efficiency

The VisuNet Control Center allows users to efficiently manage thin clients from a central point without having to enter hazardous areas or clean rooms. 
Simplified Maintenance

Simplified Maintenance

With Control Center, administrators can maintain Pepperl+Fuchs thin clients remotely, install firmware updates, and use remote commands such as restart or shutdown.
Remote Support

Remote Support

In case of failures, administrators can easily connect via session shadowing to provide remote support.
Aligned to Firmware

Optimized for Firmware

VisuNet Control Center works with VisuNet RM Shell and is optimized for the Pepperl+Fuchs firmware.
Topology VisuNet Control Center

Additional Software for VisuNet RM Shell

VisuNet Control Center is an add-on tool for users of VisuNet RM Shell. It allows administrators to efficiently manage all HMI systems with VisuNet RM Shell from a central location. There is no need to enter hazardous areas or clean rooms to set up and maintain a remote monitor or box thin client, saving time and money.

Users of the VisuNet Control Center can connect to any remote monitor with RM Shell, monitor the device status and screen content, and even take over control remotely. If an operator needs support, the session shadowing function allows administrators to connect to affected remote monitors and provide support from their own workstations. This central administration point simplifies support, saves resources, and increases thin client availability.

Deployment Efficiency

In the past, administrators had to manage and maintain remote monitors locally. But with the innovative VisuNet Control Center software and VisuNet RM Shell, they can configure devices remotely and simultaneously. This saves a lot of time and valuable resources.

Several wizards ease managing thin clients with VisuNet Control Center. Using the Clone Device Wizard, for instance, users can quickly and easily transfer a configuration from one device to others without entering the field or connecting to every device. Users can also save time by installing firmware updates on multiple thin clients simultaneously. If multiple devices must be shut down or restarted at once, it can be done quickly and easily with the shutdown and restart wizards. 

Deployment Efficiency

The video gives you a comprehensive overview and introduction to VisuNet Control Center. Learn how to efficiently manage all your thin clients from one central point.

Have you ever wondered if there's an easy way to transfer settings and profiles from one device to multiple other devices? This video shows you how to do so via VisuNet Control Center 6.

VisuNet Control Center 6 allows you to group your devices by location or plant. Watch the video to learn step-by-step how to do so.

Benefit from Our Update Service!

As a user of the Pepperl+Fuchs VisuNet Control Center or RM Shell firmware, you can benefit from our e-mail service. Get informed as soon as a new software update is available!

We distinguish between functionality and security updates. We recommend promptly installing security updates to close security gaps quickly. Functionality updates improve or extend existing features and can be installed as required.

Highlights of VisuNet Control Center

Efficient, centralized remote configuration
Easy and simplified maintenance
Monitoring and remote support
Complements VisuNet RM Shell firmware

联系我们

Do you have any questions about VisuNet Control Center, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.

undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.