Perfect Match.

The one-in-a-million HMI system that perfectly fits your application.

VisuNet FLX—The Modular HMI Platform for Use up to Zone 2/22 and Div. 2

"One Fits All" Design for Maximum Flexibility

As its name says, the modular VisuNet FLX HMI platform from Pepperl+Fuchs stands for maximum flexibility. Whether remote or direct monitor, industrial or box PC: The series offers various HMI systems and solutions for a wide range of applications and installation requirements in ATEX/IECEx Zone 2/22 and non-Ex areas. The modular "one-fits-all" design allows for the precise configuration of your HMI solution and enables easy and quick adaptation in the field.

Depending on your industry and application, you can choose between stainless-steel and aluminum housings and add a range of optional peripherals and accessories. Different display sizes also allow a high degree of flexibility for panel mounting. If our preconfigured FLX HMIs that are quickly available do not fit your needs, let our global Solution Engineering Centers (SEC) design a fully customized solution based on FLX for you.

Highlights

High flexibility and adaptability to different applications
Modular system for simple mounting and replacement of components in the field
Choice between stainless steel and aluminum housing
Future-proof: Celeron and i5 processors from Intel's seventh generation
Reliable operation of all components in a wide temperature range
End-to-end thin client portfolio: from the control room to applications in Zone 1/21 and Division 1
Global service and support: international network and globally certified products
Individual solutions from a single source: worldwide Solution Engineering Centers (SEC)

Stainless-Steel Enclosure for Life Science Applications

VisuNet FLX Stainless-steel

The VisuNet FLX series was specially developed for applications in the (petro-) chemical and pharmaceutical industries. The operator stations support employees in the manual steps of such processes. Thanks to the certification for zone 2/22, the platform offers a solution for areas where potentially explosive substances are transferred and filled. The housings made of stainless-steel with special surfaces easily meet GMP regulations. They are particularly easy to clean and resistant to aggressive and corrosive substances. An optional RFID reader can be integrated directly into the housing. 

Aluminum Enclosure for Extended Temperature Range

VisuNet FLX Extended Temperature

For indoor and outdoor applications that require extended temperature ranges of -20 … +50 °C, the marine-grade aluminum enclosure of the VisuNet FLX series is ideal. The robust housing not only stands for optimal heat dissipation, but also for high resistance. Additional sun shields can be attached to the sides, top edge and rear as required. They also serve as protection against rain and other environmental conditions. With these enhancements, the VisuNet FLX series defies harsh environmental conditions and can also be used outdoors.

360°

Watch Video

This animation provides you with a condensed overview of the platform and shows how it is used in the field.

Technical Data

  • VisuNet FLX System
  • RM-320S-*A-* (Remote Monitor)
    PC-320S-*A-* (Industrial PC)
    DM-320S-*A-* (Direct Monitor)
  • 21,5" (16:9, Full HD: 1920x1080 px) 250 cd/m²
    21,5" (16:9, Full HD: 1920x1080 px) 300 cd/m², optically bonded
  • Non-Ex
    ATEX/IECEx Zone 2/22
    UL Class I, II, III Div 2
    Further global certifications available
  • 0 … 40 °C (32 … 104 °F)

HMI Solutions

HMI Solutions




Worldwide Solution Competence

At market launch, we already have a wide range of preconfigured VisuNet FLX solutions available for you as "Preferred Products", covering a large part of common industrial applications. However, if you have any further individual customization requirements, you can rely entirely on our Solution Engineering Centers (SEC). Here we create and manufacture HMI solutions all over the world.

For example, a large selection of already qualified pushbuttons is available for individual solution design. Solutions for dual monitor or mobile applications are also already included in the design of the VisuNet FLX series and can be manufactured individually if required.

VisuNet FLX HMI Selector

Configure Your System

Use our product configurator to quickly find the VisuNet FLX HMI system that is ideally suited to your application. With just a few clicks, you can choose between the three basic configurations (HMI system, panel PC, box PC) and the associated product attributes such as CPU type, RAM or operating system.

When you have completed your configuration, you will receive a type code and can request a non-binding quote from us directly. If you need support, have requirements not included in the configurator attributes, or even require a completely customized HMI solution, please use the contact form in the configurator and specify your request in more detail. Our experts look forward to hearing from you!

Firmware

Easy Configuration with VisuNet RM Shell

VisuNet RM Shell firmware is pre-installed and pre-configured for various control systems on every VisuNet device from Pepperl+Fuchs. This way, it is quick and easy to get BTCs and remote monitors up and running. The latest generation of RM Shell is based on Microsoft® Windows® 10 Enterprise LTSC 2021, which includes long-term security updates by Microsoft. In addition, RM Shell is equipped with integrated security mechanisms that give the system reliable protection from malware and viruses.

Complete Thin Client Solution

VisuNet RM Shell enables a complete thin client solution for process industries—from BTCs in the control room down to remote monitors in Zone 1/21 and Division 1. And with VisuNet Control Center software, plant operators can configure, monitor, and efficiently manage all devices from one central point.

联系我们