Automating functions.
Simplifying operations.
Modernizing protection.

Bebco EPS® 5500 Automation for Purge+Pressurization

5500 Series – Performance at the Push of a Button

One compact and flexible design

One compact and flexible design

A sleek, stainless steel housing provides a low profile solution that can be seamlessly integrated with both internal and external mounting options.
Completely automatic protection

Completely automatic protection

The 5500 delivers continuous automatic enclosure monitoring and control for both pressure and temperature with outputs for temperature and alarms status back to the PLC.
One unit suited for all markets

One unit suited for all markets

The 5500’s universal design has third-party global approvals for NEC, CEC, IEC Standards and CE Directive, making it easy to specify, install, and operate worldwide in Class I and Class II, Division 2, Zone 2/22, and nonhazardous environments.
Plug and play purge controls

Plug and play purge controls

Thanks to its simple, menu driven user interface, the 5500 provides flexible programing that is easy to implement and maintain without any extensive technical knowledge.

5500 Universal Design

External Mount
Internal Mount

External Mount

5500 Series on YouTube

In this YouTube video, our Product Portfolio Manager Chris Romano gives you an introduction to the 5500 series. He explains the different mounting concepts, technical details, our versatile vent, and the available accessories for the purging and pressurization system.

Bebco EPS® – The Leaders in Purging Technology®

For more than 20 years, Bebco EPS® purge systems have provided well-proven design and reliable protection to the process automation industry. As the most recognized brand name, Pepperl+Fuchs is the global leader in the purge and pressurization market, continually offering users a safe and economical approach to installing electrical equipment in hazardous locations.

Enviro-Line
Enviro-Line
Enclosure volumes to
250 ft3 (7.08 m3)
3000 Series
3000 Series
Enclosure volumes to
250 ft3 (7.08 m3)
5500 Series
5500 Series
Enclosure volumes to
250 ft3 (7.08 m3)
6000 Series
6000 Series
Enclosure volumes to
250 ft3 (7.08 m3)
6500 Series
6500 Series Purge and Pressurization System
Enclosure volumes to
450 ft3 (12.75 m3)
7500 Series
7500 Series Purge and Pressurization System
Enclosure volumes to
450 ft3 (12.75 m3)

One Vent Size that Handles all Applications

When it comes to specifying a solution, knowing that one component can be used for any application, provides a great peace of mind. This is why the 5500 purge was designed to use the same vent design for any application.
6061T6 Anodized Aluminum
  • (316L SS Cap Option)
Internal and External Mounting
100% Mechanical, No Cables Required
3 Flow Rate Models - Same Size
  • Vent 01 – For Large Enclosures / High Flow Applications
  • Vent 02 – For Small to Medium Size Enclosures
  • Vent 03 – For Low Flow / Bottled Gas Applications
Purge+Pressurization Vent

Contact Us

Simply send us an email if you need more information on our purge and pressurization solutions