Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Rugged Panel PC VisuNet XT PC9719

VisuNet XT PC9719
  • Windows® 10 IoT Enterprise x64
  • 1000 cd/m2 (nits) high-bright LCD
  • User configurable function keys
  • Front brightness control and touchscreen disable
  • Intel® Core™ 2.1 GHz quad-core i7 processor
  • Field maintainable
  • ATEX/IEC-EX Zone 2, Class I/Div 2, Class I/Zone 2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet XT PC9719

Hardware
ProcessorIntel® Core™ i7-2710QE 2.1 GHz
RAM8 GB RAM
Mass storage120 GB SSD
Supply
Power consumptionmax. 120 W , 18-30 VDC, 100-240 VAC 50-60 Hz
Indicators/operating means
Display
Screen diagonal19 inch (48.3 cm)
Response time15 ms
Resolution1280 x 1024
Color depth24 bit (16.7 M) color
Contrast600:1
Brightness1000 cd/m2 (nits)
Reading angle160° in all directions
Life spanLED back lamp life: 70,000 hrs
Input devices
Touch screen5-wire hardened resistive
Interface
Interface type2 x LAN, 1 x fiber optic LAN (optional), 2 x USB (rear I.S. optional), 1 x Audio In/Out, 1 x VGA, Optically isolated to 1500 V : 1 x RS-232, 1 x RS-485, 1 x DI/DO, 1 x USB (front I.S. optional)

Fiber Optic LAN: multi-mode fiber, ST connection, IEEE 802.3/u/x, 100 Mbps, up to 4km (full duplex)
Directive conformity
Electromagnetic compatibilityEN 61000 sections 3-2, 3-3, 6-2
Software
Operating systemWindows® 10 IoT Enterprise x64
Ambient conditions
Operating temperature-40 ... 65 °C (-40 ... 149 °F) (with heater)
-20 ... 65 °C (-4 ... 149 °F) (no heater)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity0 ... 95% (noncondensing)
Shock resistanceMIL-STD-810G
Operational: 40G peak, 11 msec, 3-axis
Storage: 40G peak, 11 msec, 3-axis
Vibration resistanceMIL-STD-810G
Operational: 2.2G RMS, 20-2000 Hz, 1 hr per axis
Storage: 3.1G RMS, 20-2000 Hz, 1 hr per axis
Mechanical specifications
Degree of protectionType 4X, IP66
Material357 and 6061 Marine grade aluminum
Massapprox. 17 kg (38 lbs)
Mounting100 mm standard VESA hole pattern, yoke, panel mount
Data for application in connection with hazardous areas
Interface type 1Non-incendive/intrinsically safe rear USB ports (keyboard/mouse connection)
Voltage Uo4.92 V
Current Io183 mA
Maximum safe voltage Um30 V
Capacitance Co52 µF
Inductance Lo800 µH
Interface type 2Non-incendive/intrinsically safe front USB port (Ex rated flash drive)
Voltage Uo5 V
Current Io240 mA
Maximum safe voltage Um30 V
Capacitance Co(Group IIB = 60 µF) (Group IIC = 12 µF)
Inductance Lo24 µH
International approvals
UL approvalcULus UL60950 ANSI/ISA-12.12.01-2012 (Hazardous Location) CSA 213 - M1987 (Hazardous Location)
CSA 22.2 No. 60950 (IT Equipment)
Control drawing116-B017
Approved forClass I/Div 2 , Class I/Zone 2
IECEx approvalEN 60079-0:2009, EN 60079-15:2010, EN 60079-11:2012
IEC 60950 (IT Equipment)
IEC 60079-0(ed 5), IEC 60079-11(ed 6), IEC 60079-15(ed 4) (Hazardous Location)
EN 60950 (IT Equipment)
Approved forATEX Zone 2 Ex-Hexagon II 3G IIC
IECEx Zone 2 Ex-Hexagon II 3G IIC

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: VisuNet XT PC9719

Informative Literature: VisuNet XT PC9719

Language Selection:
LiteratureLanguageFile TypeFile Size
VisuNet XT Extreme Rig MonitoringENGPDF276 KB

Product Documentation: VisuNet XT PC9719

Language Selection:
ManualsLanguageFile TypeFile Size
Manual VisuNet XT 9700 SeriesENGPDF6383 KB

Approvals: VisuNet XT PC9719

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateDEMKO 13 ATEX 1205911 Rev 8ALLPDF920 KB
IECEx Certificate of ConformityIECEx UL 13.0015XALLLINK---
UL Hazardous LocationE190294 (NWHP, NWHP7, NWHC, NWHC7)ALLPDF573 KB
UL Ordinary LocationE184778 (NWGQ, NWGQ7)ALLPDF170 KB
UL Ordinary LocationE185778 (NWGQ, NWGQ7)ALLPDF174 KB
Control Drawings
Control drawing - USB ports IS and NI / Control Drawing - USB ports IS and NI   ALLPDF136 KB

Software: VisuNet XT PC9719

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Windows 10 x64 Driver Package for VisuNet XT PC97xx-*-QB/QC-* / GSD_a118-0268ZIP---
Software Tools
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---