Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Palm Button Accessories PB-PFRG

PB-PFRG

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PB-PFRG

Product Description
Ring guard
Mechanical specifications
Materialmetal

Classifications

SystemClasscode
ECLASS 13.027371238
ECLASS 12.027371238
ECLASS 11.027371238
ECLASS 10.0.127371238
ECLASS 9.027371238
ECLASS 8.027371238
ECLASS 5.127371238
ETIM 9.0EC002571
ETIM 8.0EC002571
ETIM 7.0EC002571
ETIM 6.0EC002571
ETIM 5.0EC002715
UNSPSC 12.139121550

Details: PB-PFRG

Design / Simulation: PB-PFRG

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP404 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: PB-PFRG

Accessory of
Construction type: Palm Button, Series: Palm Button, Operating voltage: 24 V DC, Output type: Contact set ;
Relay output
(contacts are one-way guided), Ambient temperature: -18 ... 50 °C (0 ... 122 °F), Connection type: screw terminals, Degree of protection: IP64fa
Construction type: Palm Button, Series: Palm Button, Operating voltage: 120 V AC / 45 - 60 Hz, Output type: Contact set ;
Relay output
(contacts are one-way guided), Ambient temperature: -18 ... 50 °C (0 ... 122 °F), Connection type: screw terminals, Degree of protection: IP64fa