Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 10 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 7 mm | |
Output type | 3-wire | |
Nominal ratings | ||
Installation conditions | ||
B | 5 mm | |
C | 20 mm | |
F | 20 mm / 50 mm | |
Operating voltage | 10 ... 30 V DC | |
Switching frequency | 0 ... 5 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2 V | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 0.8 ... 2.2 V typ. 1.4 V | |
Operating current | 0 ... 100 mA | |
Lowest operating current | 0 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA | |
Off-state current TU =40 °C, switching element off | ≤ 100 µA | |
No-load supply current | ≤ 15 mA | |
Time delay before availability | ≤ 50 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1210 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | fixed cable with plug | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Connector | ||
Number of pins | 3 | |
Connection assembly | JST connector, EHR-4 JST crimp, SEH-001T-P0.6P |
|
Cable | ||
Cable diameter | 3.5 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Number of cores | 3 | |
Core cross section | 0.14 mm2 | |
Length | 470 mm | |
Dimensions | ||
Height | 20 mm | |
Width | 50 mm | |
Length | 5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 261 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4741A | ALL | 2425 KB | |
UK Declaration of Conformity (P+F) | TDOC-6414_ENG | ENG | 1284 KB |