Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RVS70E

RVS70E
  • 1024 or 2048 signal periods
  • Flameproof enclosure
  • Worldwide certification: ATEX, IECEx, KOSHA, CCC
  • Degree of protection IP66 / IP67
  • High shaft load capacity
  • Temperature range -40 ... 158 °F (-40°C to 70°C)
  • Siutable for offshore applications

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVS70E

General specifications
Detection typephotoelectric sampling
Device typeIncremental rotary encoder
Pulse count1024 and 2048
Functional safety related parameters
MTTFd140 a
L101.6 E+9 at 3000 rpm
Electrical specifications
Operating voltage5 V ± 5 %
No-load supply currentmax. 70 mA
Output
Output typesine / cosine
Amplitude1 Vss ± 10 %
Load currentmax. per channel 20 mA , short-circuit protected , Reverse polarity protection
Output frequencymax. 200 kHz (3 dB limit)
Connection
Cable∅ 10.2 mm, Radox 9 x 0.5 mm2
Standard conformity
Degree of protectionDIN EN 60529, IP66 DIN EN 60529, IP67
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
IECEx approval
Equipment protection level GbIECEx ZLM 14.0003X
Equipment protection level DbIECEx ZLM 14.0003X
ATEX approval
Equipment protection level GbZELM 14 ATEX 0519 X
Equipment protection level DbZELM 14 ATEX 0519 X
CCC approval
Hazardous Location2020322314001105
KCC approval
Hazardous Location19-AV4BO-0390 and 19-AV4BO-0391
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Material
Combination 1housing: anodized aluminum
flange: anodized aluminum
shaft: Stainless steel 1.4401 / AISI 316
Combination 2 (Inox)housing: Stainless steel 1.4404 / AISI 316L
flange: Stainless steel 1.4404 / AISI 316L
shaft: Stainless steel 1.4401 / AISI 316
Massapprox. 1300 g (combination 1)
approx. 2300 g (combination 2)
Rotational speedmax. 6000 min -1
Moment of inertia400 gcm2
Starting torque< 5 Ncm
Shaft load
Axial110 N
Radial150 N
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVS70E

Function

RVS70E Series incremental rotary encoders are enclosed in a pressure-resistant housing.

The robust bearing design allows high shaft loads to be absorbed, enabling this series of rotary encoder to deliver reliability and precision over its full service life. The compact design ensures efficient use of installation space.

The high degree of protection along with the seawater-resistant housing make the RVS70E ideal for use in tough environmental conditions. The temperature range of -40 °C to +70 °C allows the encoder to be used in a wide variety of climatic conditions. The wide range of variants available mean the RVS70E Series is suitable for use in a host of applications.

Product Documentation: RVS70E

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF164 KB

Approvals: RVS70E

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China SITIIAS CCC Ex Certificate2020322314001105 (Pepperl+Fuchs SE, Neuhausen ob Eck)ALLPDF1129 KB
EU ZELM ATEX Category (2) G D ATEX Category (M1)ZELM 14 ATEX 0519XALLPDF2165 KB
Korea KOSHA19-AV4BO-0390ALLPDF435 KB
Worldwide ZELM IECEx Certificate of ConformityIECEx ZLM 14.0003XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-0747FENGENGPDF264 KB