Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface splitter box VAZ-T1-FK-G10-1M-PUR-V1-GV4A

VAZ-T1-FK-G10-1M-PUR-V1-GV4A
  • One piece housing
  • Simple and fast mounting
  • Stainless steel version, especially suitable for applications in the food industry
  • Gold-plated and machined contacts
  • Oil and abrasion resistant PUR line
  • Immunity to vibration
  • Degree of protection IP68 / IP69K
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-T1-FK-G10-1M-PUR-V1-GV4A

Product Description
G10 junction block, AS-Interface to 1x M12 round plug connector with stainless steel cap nut
General specifications
Construction typeSocket, straight
Flat cable terminal AS-Interface
UL File NumberE223772 "For use in NFPA 79 Applications only"
Electrical specifications
Rated operating voltage≤ 32 V PELV ( AS-Interface )
Rated operating current≤ 4 A
Protection classIII
Surge protectionovervoltage category III
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
Approvals and certificates
UL approvalcULus Listed, Type 1 enclosure
Maximum permissible operating currentmax. 3 A
Maximum permissible ambient temperaturemax. 55 °C (max. 131 °F)
Ambient conditions
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionFlat cable AS-Interface: cable piercing method
Plug connection: M12 x 1 socket (V1)
Material
ContactsCuSn / Au
HousingPBT PC
BodyPUR, black
CablePUR
Slotted nutStainless steel 1.4404 / AISI 316L
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4,3 mm
Colorblack
Cores2 x 0.5 mm2
Length1 m
Mass75 g
Tightening torque, fastening screws1.65 Nm
Dimensions
Height22 mm
Width27.7 mm
Length40.5 mm
NoteThe unused flat cable connector is closed with a seal.

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VAZ-T1-FK-G10-1M-PUR-V1-GV4A

Product Documentation: VAZ-T1-FK-G10-1M-PUR-V1-GV4A

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF573 KB

Design / Simulation: VAZ-T1-FK-G10-1M-PUR-V1-GV4A

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1393 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAZ-T1-FK-G10-1M-PUR-V1-GV4A

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3939AALLPDF174 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7050ALLPDF115 KB
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.