Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFD2-HLC-Ex1.D
Not available for purchase
Not available for purchase

HART Loop Converter KFD2-HLC-Ex1.D

KFD2-HLC-Ex1.D
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • HART field device input with transmitter power supply
  • Usable as signal splitter (1 input and several outputs)
  • 3 analog outputs 4 mA ... 20 mA
  • Sink and source mode output
  • Configurable by keypad

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-HLC-Ex1.D

General specifications
Signal typeAnalog input
Supply
ConnectionPower Rail or terminals 23+, 24-
Rated voltage19 ... 30 V DC
Rated currentapprox. 120 mA at 24 V DC
Power dissipation2.3 W
Power consumption2.9 W
HART signal channels (intrinsically safe)
ConformityHART field device input (revision 5 to 7)
Input
Connectionterminals 1, 2, 3, 4, 5, 6
Input signalHART communication, transmitter supply
Open circuit voltage/short-circuit currenttyp. 24 V / 28 mA
Input resistance250 Ω , 5 % (terminals 2, 3 and with jumper on 5, 6)
Available voltage≥ 15.5 V at 20 mA, short-circuit protected
Output
Connectionoutput I: terminals 7, 8, 9 , output II: terminals 13, 14, 15 , output III: terminals 19, 20, 21
Output signalanalog
Voltage range5 ... 30 V , sink mode from external supply
Current range4 ... 20 mA , (source or sink mode)
Loadmax. 650 Ω , source mode
Fault signaldownscale I ≤ 2 mA, upscale I ≥ 21.5 mA (acc. NAMUR NE43) or hold measurement value
Other outputsHART communicator on terminals 22, 24
Collective error messagePower Rail and LED red
Transfer characteristics
Output I, II, III
Resolutionmax. 2 µA
Accuracy< 20 µA, 10 µA typ.
Influence of ambient temperature< ± 2 µA/K
Duration of measurement/Response delayHART message acquisition time plus 100 ms
Galvanic isolation
Output I/II/III/power supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Protection against electrical shockIEC 60664-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Mass300 g
Dimensions40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2
Height119 mm
Width40 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 07 ATEX 0174
MarkingEx-Hexagon II (1)GD [Ex ia] IIC, [Ex iaD]
InputEx ia, Ex iaD
Supply
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Equipmentterminals 1, 4/3 (with link between terminals 4 and 5)
Voltage25.2 V
Current104.9 mA
Power0.661 W
Internal capacitance1.1 nF
Internal inductance0 mH
Equipmentterminals 2, 5/3
Voltage< 28 V
Power< 1.33 W
Voltage1.1 V
Current11.9 mA
Power4 mW
Internal capacitance0 µF
Internal inductance0 mH
Output I, II, IIIterminals 7, 8, 9; 13, 14, 15; 19, 20, 21 non-intrinsically safe
Maximum safe voltage253 V (Attention! Um is no rated voltage.)
CertificatePF 07 CERT 1142 X
MarkingEx-Hexagon II 3G Ex nA II T4 X
Galvanic isolation
Input/Other circuitssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-HLC-Ex1.D

Product Documentation: KFD2-HLC-Ex1.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Operator card KF**-HLC-**1.D* / Bedienkarte KF**-HLC-**1.D*ALLPDF981 KB
Safety and Security Documentation
Instruction manualENGPDF50 KB
Manuals
Manual KF**-HLC-**1.D*ENGPDF4267 KB
ManualENGPDF3685 KB

Design / Simulation: KFD2-HLC-Ex1.D

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP657 KB
CAD 3-D / CAD 3-DALLSTP870 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ82 KB

Approvals: KFD2-HLC-Ex1.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 07.0047ALLLINK---
Brasil TUV Rheinland BrazilTÜV 13.2090ALLPDF1210 KB
Canada FMFM22CA0014XALLPDF317 KB
Europe Baseefa ATEX Category (1) G ATEX Category (1) DBaseefa 07 ATEX 0174ALLPDF3311 KB
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of CompliancePF 07 CERT 1142XALLPDF212 KB
South Africa MASCMASC S/17-0873ALLPDF701 KB
USA FMCoC 3032427ALLPDF84 KB
United Kingdom UK-Type Examination Certificate UKEX Category (1) G UKEX Category (1) DCML 21UKEX21103ALLPDF198 KB
Control Drawings
Control drawing FM / Control drawing FM   ALLPDF58 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0646DALLPDF83 KB

Software: KFD2-HLC-Ex1.D

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
Device Description Files/Drivers
DTM Collection HART Loop Converter / DTM Collection HART Loop Converter1.0.6.0ZIP13857 KB