Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RFID Transponder IQC33-10 10pcs

IQC33-10 10pcs
  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 16 kbit memory available
  • 64 bit Fixcode
  • Packaging unit: 10 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IQC33-10 10pcs

Product Description
Data carrier
General specifications
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Memory
Chip TypeFRAM MB89R118 (Fujitsu)
FRAM16 kBit
UID64 Bit
Memory organization8 bytes/block
Read cyclesunlimited
Write cyclesunlimited
Data retention period10 years
Directive conformity
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Standard conformity
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67
Material
HousingPBT
Encapsulation compoundCY 221/HY 2966
Installation
In metalyes
On metalyes
In airyes
Mass1 g
Dimensions
Height4.5 mm
Height tolerance± 0.1 mm
Diameter10 mm
Diameter tolerance- 0.2 mm
Construction typeCylindrical
NotePackaging unit, 10-piece

Classifications

SystemClasscode
ECLASS 13.027280402
ECLASS 12.027280402
ECLASS 11.027280402
ECLASS 10.0.127280402
ECLASS 9.027280402
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002996
ETIM 8.0EC002996
ETIM 7.0EC002996
ETIM 6.0EC002996
ETIM 5.0EC002996
UNSPSC 12.143211710

Details: IQC33-10 10pcs

Informative Literature: IQC33-10 10pcs

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - RFID Systems in Industrial Metal StampingENGPDF1773 KB

Product Documentation: IQC33-10 10pcs

Language Selection:
ManualsLanguageFile TypeFile Size
Manual Read / Write Ranges and Passing Speeds RFIDENGPDF3640 KB

Design / Simulation: IQC33-10 10pcs

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP12 KB
CAD Portal / CAD PortalALLLINK---

Approvals: IQC33-10 10pcs

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5044BALLPDF115 KB
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung   ALLPDF61 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6590ALLPDF113 KB
Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …