Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V35-G-5M-PUR-V31-WM

V35-G-5M-PUR-V31-WM
  • Metal housing
  • EMC shielded
  • Screw lock
  • Gold-plated and machined contacts
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V35-G-5M-PUR-V31-WM

Product Description
Connection cable, M9 to M8, PUR cable, 3-pin
General specifications
Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M9
Connection 2plug
Construction type 2angled
Threading 2M8
Electrical specifications
Operating voltagemax. 30 V DC
Test voltage> 1500 V eff AC
Operating currentmax. 3 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyPA 66, black
TPU, green
CablePUR
Slotted nutCuZn, nickel-plated
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅4.8 mm
Bending radius> 10 x cable diameter, moving
Colorgrey
Cores3 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
Length5 m
Mass120 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V35-G-5M-PUR-V31-WM

Design / Simulation: V35-G-5M-PUR-V31-WM

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP141 KB
CAD Portal / CAD PortalALLLINK---