Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V12-G-YE20M-PVC-18

V12-G-YE20M-PVC-18
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K
  • Suitable for 2-, 3- and 4-wire technology

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V12-G-YE20M-PVC-18

Product Description
Connecting cable, 1/2" - 20 UNF, 3-pin, PVC cable
General specifications
Number of pins3
Connection 1socket
Construction type 1straight
Threading 11/2"
Connection 2cable end
Electrical specifications
Operating voltagemax. 300 V DC
Test voltage> 1500 V eff AC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
for temperatures over 80 °C (176 °F) reduced elongation at tear
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP68 / IP69K
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU , yellow
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅5.9 mm
Bending radius> 10 x cable diameter, appropriate for conveyor chains
Coloryellow
Cores3 x 0.75 mm2
Conductor construction42 x 0.15 mm
Length20 m
Mass1139.6 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V12-G-YE20M-PVC-18