Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V94-W-YE4M-STOOW

V94-W-YE4M-STOOW

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V94-W-YE4M-STOOW

Product Description
Female cordset, 7/8", 4-pin, STOOW cable
General specifications
Number of pins4
Connection 1socket
Construction type 1angled
Threading 17/8 inch
Connection 2cable end
Electrical specifications
Operating voltagemax. 600 V
Test voltage1500 V
Operating current10 A
Volume resistance< 5 mΩ
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Mechanical specifications
Degree of protectionIP67
Material
ContactsCu alloy gold plated
BodyPVC, yellow
CablePVC
Slotted nutnickel-plated brass
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 10.7 mm
Bending radius10 x cable diameter
Coloryellow
Cores4 x 1.5 mm2 (16 AWG)
Length4 m
Mass684.5 g
NoteSTOOW UL Standard

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V94-W-YE4M-STOOW