Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset, 7/8", 3-pin, STOOW cable |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | 7/8 inch | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 600 V | |
Test voltage | 1500 V | |
Operating current | 13 A | |
Volume resistance | < 5 mΩ | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -40 ... 105 °C (-40 ... 221 °F) |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Contacts | Cu alloy gold plated | |
Body | PVC, yellow | |
Cable | PVC | |
Slotted nut | nickel-plated brass | |
Core insulation | PVC | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 9.9 mm | |
Bending radius | 10 x cable diameter | |
Color | yellow | |
Cores | 3 x 1.5 mm2 (16 AWG) | |
Length | 4 m | |
Mass | 600 g | |
Note | STOOW UL Standard |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |