Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable socket, shielded V3-GM-25M-PVC-ABG-Y288959

V3-GM-25M-PVC-ABG-Y288959
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Cable printed with "MADE IN EU"

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-GM-25M-PVC-ABG-Y288959

Product Description
Female cordset single-ended, M8, 3-pin, shielded, PVC cable
General specifications
Number of pins3 + shield
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2cable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 3 A
Contact resistance< 10 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
FlammabilityGrip: UL 94
Specificationconnector M8 x 1 : IEC 61076-2-104
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed: -30 ... 80 °C (-22 ... 176 °F)
cable, flexing: -15 ... 80 °C (5 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
5 x cable diameter, single bend
Colorgrey
Number of cores3
Core cross section0.34 mm2
Conductor construction19 x 0.15 mm ∅
Shieldgrid covering 85 %
Length25 m
Mass956.67 g
Flammability
Contact carrierHB
HousingV-2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3-GM-25M-PVC-ABG-Y288959

Approvals: V3-GM-25M-PVC-ABG-Y288959

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3305AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6544ALLPDF218 KB