Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, M12 socket to Deutsch connector, 3-pin PUR cable, outdoor |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | Deutsch connectors | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Lead resistance | Max. 39 Ω/km | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Standards | IEC 61076-2-101:2008 | |
Flammability | UL 1581; DIN EN 60332-2-2 | |
Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
|
Chemical resistance | DIN EN 60811-2-1 IRM 902 |
|
Approvals and certificates | ||
UL approval | AWM STYLE 21924/11558 105°C 300V AWM I A/B 105°C 300V FT2 | |
Maximum permissible operating voltage | max. 30 V | |
Maximum permissible ambient temperature | max. 80 °C (max. 176 °F) | |
Ambient conditions | ||
Ambient temperature | Body: -40 ... 105 °C (-40 ... 221 °F) cable, fixed: -50 ... 105 °C (-58 ... 221 °F) cable, flexing: -30 ... 105 °C (-22 ... 221 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Degree of protection | IP68 | |
Cable code | Li 9Y 11Y 4 x 0,50 | |
Material | ||
Contacts | Cu alloy / Au | |
Contact surface | Ni/Au | |
Body | PA, black TPU, black |
|
Cable | PUR | |
Slotted nut | Diecast zinc | |
Core insulation | PP | |
Cable | extra-fine wire, flexible | |
Sheath diameter | ∅ 4.5 mm ± 0.15 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Color | black (similar to RAL 7021) | |
Number of cores | 4 | |
Core cross section | 0.5 mm2 | |
Conductor construction | 28 x 0.15 mm ∅ 1 x symmetrically twisted |
|
Length | 0.3 m | |
Drag chain suitability | ||
Drag chain cycles | min. 2000000 | |
Motion velocity | max. 3 m/s | |
Traverse distance | max. 10 m | |
Acceleration | max. 10 m/s2 | |
Mass | 35 g | |
Flammability | ||
Contact carrier | V-2 | |
Housing | V-0 | |
Cable | AWM STYLE 21924/11558 105°C 300V AWM I A/B 105°C 300V FT2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |