Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, M8 to M8, PUR cable 4-pin |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M8 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M8 | |
UL File Number | E231213 | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Test voltage | > 1500 V eff AC | |
Operating current | max. 3 A | |
Volume resistance | < 5 mΩ | |
Approvals and certificates | ||
UL approval | AWM STYLE 20549 I/II A/B 80°C 300V FT2 (cable) | |
Ambient conditions | ||
Ambient temperature | -40 ... 90 °C (-40 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, black | |
Cable | PUR | |
Slotted nut | Diecast zinc | |
Sleeve connector | Diecast zinc | |
Core insulation | PP | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 4.3 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Color | black | |
Number of cores | 4 | |
Core cross section | 0.34 mm2 | |
Conductor construction | 42 x 0.1 mm ∅ | |
Length | 0.6 m | |
Mass | 23.95 g | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, 3-pin M8 plug, straight / 3-D-Modell M8-Stecker, gerade, 3-polig | ALL | STP | 1824 KB |
3-D model, 3-pin M8 socket, straight / 3-D-Modell M8-Buchse, gerade, 3-polig | ALL | STP | 1596 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3312A | ALL | 286 KB |