Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter cable V31-GM-0,27M-PUR-YJSTXHP4

V31-GM-0,27M-PUR-YJSTXHP4
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Gold plated contacts

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V31-GM-0,27M-PUR-YJSTXHP4

Product Description
Single-ended female cordset, M8 to XHP-4, 3-pin, PUR cable
General specifications
Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2socket
Construction type 2straight
Electrical specifications
Operating voltagemax. 30 V DC
Operating currentmax. 3 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-104:2008
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 On the M8 socket
Cable codeLi 9Y 11Y 3 x 0,25
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 15 x cable diameter, moving
> 8 x cable diameter, fixed
Colorgrey
Number of cores3
Core cross section0.25 mm2
Conductor construction14 x 0.15 mm ∅
Length0.27 m
Mass9 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V31-GM-0,27M-PUR-YJSTXHP4