Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable connector V11S-G-BK1.0M-PUR-Y915367

V11S-G-BK1.0M-PUR-Y915367
  • Suitable for drag chains
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP67 / IP68 / IP69K
  • Free from substances that impair paint wetting
  • Resistant to microbes and hydrolysis
  • UL Recognized Component
  • Halogen-free
  • Gold plated contacts
  • Flame resistant cable
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V11S-G-BK1.0M-PUR-Y915367

Product Description
Male single-ended cordset, M12, 3-pin, PUR cable
General specifications
Number of pins2
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2cable end
UL File NumberE231213
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Contact resistance< 10 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1:1994
Approvals and certificates
UL approvalAWM STYLE 20549 80 °C 300V AWM I A/B 80 °C 300V FT2 (cable)
Ambient conditions
Ambient temperaturecable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y 11Y 3 x 0.34
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Sleeve connectorDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorblack
Number of cores3
Core cross section0.34 mm2
Conductor construction42 x 0.1 mm ∅
Length1 m
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distance5 m horizontal
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Mass22.3 g
Flammability
Contact carrierHB
HousingV-2
CableFT2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V11S-G-BK1.0M-PUR-Y915367