Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Y connection cable V31-0,3M-PVC/V31-YEE-V31-YELS

V31-0,3M-PVC/V31-YEE-V31-YELS
  • Easy merging of two signals at a single M8 slot
  • Snap locking
  • UL listed for USA and Canada

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V31-0,3M-PVC/V31-YEE-V31-YELS

Product Description
Y connection cable M8 plug snap-lock straight A-coded 4-pin to 2x M8 socket snap-lock straight A-coded 4-pin, PVC cable black, UL approved
General specifications
Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins4
CodingA-coded
Connector 2
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins4
CodingA-coded
Connector 3
Connectionplug
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins4
CodingA-coded
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityUL 1581 , IEC 60332-1-2
Approvals and certificates
UL approvalAWM STYLE 2095 AWM I/II A/B 80°C 300V FT1 (cable)
UL File NumberE231213
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-25 ... 80 °C (-13 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Mating cyclesmin. 100
Degree of protectionIP65
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 50 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
Length0.3 m
Cable codeLi YY 4 x 0,34
Mass20 g
Material
Plug connector
BodyPUR, black
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC
FlammabilityFT1

Classifications

SystemClasscode
ECLASS 13.027440106
ECLASS 12.027440106
ECLASS 11.027440106
ECLASS 10.0.127440106
ECLASS 9.027440106
ECLASS 8.027440312
ECLASS 5.127279201
ETIM 9.0EC003558
ETIM 8.0EC002925
ETIM 7.0EC002925
ETIM 6.0EC002925
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V31-0,3M-PVC/V31-YEE-V31-YELS

Design / Simulation: V31-0,3M-PVC/V31-YEE-V31-YELS

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3206 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V31-0,3M-PVC/V31-YEE-V31-YELS

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5259ALLPDF108 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6898ALLPDF108 KB