Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Connector Cordset VMCI-2+P/Z2-5M-PVC

VMCI-2+P/Z2-5M-PVC
  • Z diode as a protective circuit
  • Built-in LED, as operating and function indicator
  • Moulded seal
  • freely selectable cable models due to bridged protective earth
  • Flame resistant cable
  • Oil resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMCI-2+P/Z2-5M-PVC

Product Description
Valve connector Form C (Ind), Z-diode LED 2-pin+PE, PVC cable black
General specifications
Connector 1
ConnectionValve connector industrial version
Construction typeform C
Styleangled
Lockingscrew connection
Number of pins2 + PE
Connector 2
Connectioncable end
Indicators/operating means
LED yellowOperating display
Electrical specifications
Operating voltage24 V AC/DC
Operating currentmax. 4 A
SuppressionZener diode
Conformity
Degree of protectionEN 60529
Plug connectionValve connector : DIN EN 175301-803
FlammabilityDIN VDE 0482 , DIN EN 50265-2-1
Ambient conditions
Ambient temperature
Plug connector-20 ... 85 °C (-4 ... 185 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Tool installationscrew M3 x 29
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 5 x cable diameter, fixed
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.5 mm2
Cores colorCore 1: black 1
Core 2: black 2
Core 3: green/yellow
Core construction16 x 0.2 mm ∅
Length5 m
Cable codeLi YY 3 x 0,50
Mass182 g
Material
Plug connector
BodyTPU, black
SealTPU , molded
Contact surfaceSn
FlammabilityV-0
Cable
SheathingPVC
Core insulationPVC
Oil resistancegood
FlammabilityV-0

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMCI-2+P/Z2-5M-PVC

Design / Simulation: VMCI-2+P/Z2-5M-PVC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1185 KB