Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Connector Cordset VMA-2+P/L1-2M-PUR

VMA-2+P/L1-2M-PUR
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Moulded seal
  • Built-in LED, as operating and function indicator

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMA-2+P/L1-2M-PUR

Product Description
Valve connector Form A
General specifications
Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1right angle
Connection 2cable end
Indicators/operating means
LED yellowOperating display
Electrical specifications
Operating voltage24 V AC/DC
Operating currentmax. 10 A
Volume resistance< 10 mΩ
Ambient conditions
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsFork type springs
Degree of protectionIP65 / IP67
ConnectionValve connector Form A
Material
ContactsCuZn ; CuSn
BodyPUR
CablePUR
Core insolationPP
Cablefine-strand, flexible
Sheath diameter∅ 5.8 mm
Bending radius> 10 x cable diameter, moving
Colorgrey
Cores(2 + 1) x 0.75 mm2
Conductor construction42 x 0.15 mm ∅
Length2 m

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMA-2+P/L1-2M-PUR