Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve connector, non pre-wired VMC-2+P

VMC-2+P
  • Valve connector as per EN 175301-803
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMC-2+P

Product Description
Valve connector, Form C, non pre-wired
General specifications
Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1angled
Electrical specifications
Operating voltage250 V AC / 300 V DC
Operating currentmax. 10 A
Volume resistance< 4 mω
Ambient conditions
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Storage temperature-40 ... 125 °C (-40 ... 257 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionValve connector Form C
screw terminals for max. 1.5 mm2 ; 16 AWG
Material
Contact surfaceAg
BodyPA, black
SealNBR
Cable
Sheath diameter3 ... 5.5 mm
Mass12 g

Classifications

SystemClasscode
ECLASS 13.027440105
ECLASS 12.027440105
ECLASS 11.027440105
ECLASS 10.0.127440105
ECLASS 9.027440105
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC003623
ETIM 8.0EC003623
ETIM 7.0EC003623
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMC-2+P

Design / Simulation: VMC-2+P

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP179 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VMC-2+P

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4693ALLPDF276 KB