Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Connector Cordset VMBI-2+P/Z2-0,6M-PUR-V1-G

VMBI-2+P/Z2-0,6M-PUR-V1-G
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Z diode as a protective circuit
  • Built-in LED, as operating and function indicator
  • Moulded seal
  • Flame resistant cable
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMBI-2+P/Z2-0,6M-PUR-V1-G

Product Description
Valve connector, Form B (Ind), 2+PE, Z-diode, PUR cable to M12 round plug connector
General specifications
Number of pins2 + PE
Connection 1Valve connector industrial version
Construction type 1angled
Connection 2plug
Construction type 2straight
Threading 2M12
Indicators/operating means
LED yellowFunctional display
Electrical specifications
Operating voltage24 V AC/DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
SuppressionZener diode
Ambient conditions
Ambient temperatureBody: -20 ... 85 °C (-4 ... 185 °F)
cable, flexing: -20 ... 80 °C (-4 ... 176 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP65 / IP67
ConnectionValve connector Form B (Ind)
Material
ContactsCuSn
Contact surfaceSn
BodyTPU, black
CablePUR
Core insulationPP
Cable
Sheath diameter∅ 4.5 mm
Bending radius> 50 mm
> 22.5 mm, fixed
Colorblack
Cores(2 + 1) x 0.5 mm2 ; 20 AWG
Conductor construction28 x 0.15 mm ∅
Length0.6 m
Mass47 g

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMBI-2+P/Z2-0,6M-PUR-V1-G

Design / Simulation: VMBI-2+P/Z2-0,6M-PUR-V1-G

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP996 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ36 KB

Approvals: VMBI-2+P/Z2-0,6M-PUR-V1-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5035ALLPDF280 KB